Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
150 SSFTM 25
ORDERNO
Article-number
150 SSFTM 25
WDWOF
Wheel-Ø without flange
150 mm
WDWF
Wheel-Ø with flange
190 mm
TRW
Tread width
40 mm
WW
Wheel width
55 mm
LC
Load capacity
3300 kg
HW
Hub width
55 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
25 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices